(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Marine Hinge (B-1227 / Stainless Steel)

Marine Hinge (B-1227 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      937₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stainless steel excellent in corrosion resistance SUS316 is used for blades.
· For installation, stainless steel marine hinge B-1225· B-1228 or plastic marine hinge BP-19-1-2 are compatible.

 
Part Number
B-1227
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 937.00

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Length L(mm) 40 Flat Hinge Type Standard Type Width W(mm) 60
Main Body Type Flat Hinges Surface Finish Barrel Grinding Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 5 Mounting Hole Through Hole Product Code 12742
X
whatsapp-qr whatsapp-icon