(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Marine Hinge (B-1224 / Stainless Steel)

Marine Hinge (B-1224 / Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Marine Hinge (B-1224 / Stainless Steel)
  • Marine Hinge (B-1224 / Stainless Steel)
  • Marine Hinge (B-1224 / Stainless Steel)
  • Marine Hinge (B-1224 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      717₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stainless steel, excellent in corrosion resistance, SUS316, is used for blades.

Marine Hinge With Excellent Corrosion Resistance

B-12241 external appearance

B-12241 external appearance

B-12241 dimensional drawing (countersink for 4-M4, operating range 270° or above)

B-12241 dimensional drawing (countersink for 4-M4, operating range 270° or above)

Door height × Door width: 600 × 300, Door mass: 8.5 kg, Product mass: 36 g

Part Number
B-1224
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 716.93

1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Length L(mm) 36 Flat Hinge Type Standard Type Width W(mm) 48
Main Body Type Flat Hinges Surface Finish Barrel Grinding Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 5 Mounting Hole Through Hole Product Code 11508

Please check the type/dimensions/specifications of the part B-1224 in the Marine Hinge (B-1224 / Stainless Steel) series.