(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Rotating Hinge B-1564

Stainless Steel Rotating Hinge B-1564
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)126Width W(mm)51
Material[Stainless Steel] Stainless Steel Plate (SUS304)Main Body TypeBack hinge / hidden hinge
Surface Finish[Mirror Surface] Electrolytic PolishingPlate Thickness t(mm)4
Shaft Diameter φD(mm)8Mounting HoleOne Side Through Hole
Product Code11903 - -

PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)126Width W(mm)51
Material[Stainless Steel] Stainless Steel Plate (SUS304)Main Body TypeBack hinge / hidden hinge
Surface Finish[Mirror Surface] Electrolytic PolishingPlate Thickness t(mm)4
Shaft Diameter φD(mm)8Mounting HoleOne Side Through Hole
Product Code11903 - -

Loading...

Configured Specifications

Length L(mm)126Width W(mm)51
Material[Stainless Steel] Stainless Steel Plate (SUS304)Main Body TypeBack hinge / hidden hinge
Surface Finish[Mirror Surface] Electrolytic PolishingPlate Thickness t(mm)4
Shaft Diameter φD(mm)8Mounting HoleOne Side Through Hole
Product Code11903 - -

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Since the hinge strokes in the tightening direction, the packing can be compressed (a separate tightening mechanism is required).
· Maximum stroke width is 7.5 mm.
· Can be used for a full circumference tightening system

Stainless Steel Rotating Hinge B-1564
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)126Width W(mm)51
Material[Stainless Steel] Stainless Steel Plate (SUS304)Main Body TypeBack hinge / hidden hinge
Surface Finish[Mirror Surface] Electrolytic PolishingPlate Thickness t(mm)4
Shaft Diameter φD(mm)8Mounting HoleOne Side Through Hole
Product Code11903 - -

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)126Width W(mm)51
Material[Stainless Steel] Stainless Steel Plate (SUS304)Main Body TypeBack hinge / hidden hinge
Surface Finish[Mirror Surface] Electrolytic PolishingPlate Thickness t(mm)4
Shaft Diameter φD(mm)8Mounting HoleOne Side Through Hole
Product Code11903 - -
Part Number
B-1564
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,323.87

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Length L(mm) 126 Width W(mm) 51 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Electrolytic Polishing Plate Thickness t(mm) 4
Shaft Diameter φD(mm) 8 Mounting Hole One Side Through Hole Product Code 11903

Please check the type/dimensions/specifications of the part B-1564 in the Stainless Steel Rotating Hinge B-1564 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language