(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Pull Style Hinge B-1071

Stainless Steel Pull Style Hinge B-1071
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,436₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of all stainless steel and has excellent corrosion resistance (B-1071-3-D).
· By sliding the axis up and down, it can be used as a detachable hinge.
· The door can be removed horizontally, making effective usage of space possible

 
Part Number
B-1071-3-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,436.18

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 75 Width W(mm) 22.3 Material Stainless Steel Plate (SUS304)
Main Body Type Back hinge / hidden hinge Surface Finish Barrel Grinding Plate Thickness t(mm) 2
Mounting Hole Through Hole Product Code 12817

Please check the type/dimensions/specifications of the part B-1071-3-D in the Stainless Steel Pull Style Hinge B-1071 series.

X
whatsapp-qr whatsapp-icon