(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Pull Style Hinge B-1053-2

Stainless Steel Pull Style Hinge B-1053-2
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Can remove the door horizontally by sliding the shaft, and more effectively use the space.
· Can be installed on either the right or left end of the door, making it possible to choose for the door to open to the right or left

Stainless Steel Pull Style Hinge B-1053-2
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
B-1053-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 730.33

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Length L(mm) 30 Width W(mm) 40 Material Stainless Steel Plate (SUS304)
Main Body Type Detachable Hinges Detachable, Flag Hinge Type Tensile Form Surface Finish Barrel Grinding
Reversed Left/Right Combination Type Plate Thickness t(mm) 2 Shaft Diameter φD(mm) 5
Mounting Hole Through Hole Product Code 13284
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list