(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel, Pull-Style Hinge B-1053

Stainless Steel, Pull-Style Hinge B-1053
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

Use it as detachable hinge by sliding the shaft up and down. To remove the door, slide the shaft and remove the door horizontally
to effectively use the space. Since it can be attached to both the left and right ends of the door, you can choose both right opening and left opening.

Part Number
B-1053
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 912.47

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

Loading...

  1. 1

Basic Information

Length L(mm) 65 Width W(mm) 40 Material Stainless Steel Plate (SUS304)
Main Body Type Detachable Hinges Detachable, Flag Hinge Type Tensile Form Surface Finish Barrel Grinding
Reversed Left/Right Combination Type Plate Thickness t(mm) 2 Shaft Diameter φD(mm) 5
Mounting Hole Through Hole Product Code 11824

Please check the type/dimensions/specifications of the part B-1053 in the Stainless Steel, Pull-Style Hinge B-1053 series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list