(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Since there is no metal friction, metal powder / noise is not generated.
[Features]
· Hold the door at an arbitrary angle.
· Outer shape has no protrusion and is a clear, flat hinge type.
· No metal powder and no noise will be emitted bdue to resin friction.
· Initial setting torque can be held for many years.
· Compatible with mounting dimensions of B-1078-12, -13, -15.
B-1209-1 external appearance
B-1209-3 external appearance
B-1209 series dimensional drawing
Product No. | Rated Load Torque cN·m | L | W | H | t | P1 | P2 | P3 | (øD) | ød | N | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
B-1209-1 | 196 ±30% | 90 | 60 | 5.5 | 2 | 38 | 35 | 25 | 11 | 6.4 | 6 | 116 |
B-1209-2 | 98 ±20% | 65 | 50 | 4 | 1.5 | 30 | 23 | 23 | 8 | 4.3 | 6 | 50 |
B-1209-3 | 49 ±20% | 50 | 35 | 3.5 | 1.5 | 22 | 34 | 7 | 4.3 | 4 | 28 |
Part Number |
---|
B-1209-1 |
B-1209-2 |
B-1209-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
₹ 1,333.05 | 1 Piece(s) | 6 Day(s) or more | 10 | 90 | 60 | 2 | 13264 | ||
₹ 1,020.00 | 1 Piece(s) | Same day | 10 | 65 | 50 | 1.5 | 13265 | ||
₹ 733.00 | 1 Piece(s) | Same day | 10 | 50 | 35 | 1.5 | 13266 |
Part Number |
---|
Loading...
Material | Stainless Steel Plate (SUS304) | Main Body Type | Damper, Torque, Spring Hinge | Surface Finish | Barrel Grinding |
---|---|---|---|---|---|
Mounting Hole | Through Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy