(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Length L(mm) | 75 | Width W(mm) | 12 |
---|---|---|---|
Main Body Type | Pivot type | Surface Finish | Barrel Grinding |
Plate Thickness t(mm) | 3 | Mounting Hole | Through Hole |
Product Code | 10746 | - | - |
Loading...
Length L(mm) | 75 | Width W(mm) | 12 |
---|---|---|---|
Main Body Type | Pivot type | Surface Finish | Barrel Grinding |
Plate Thickness t(mm) | 3 | Mounting Hole | Through Hole |
Product Code | 10746 | - | - |
Loading...
Length L(mm) | 75 | Width W(mm) | 12 |
---|---|---|---|
Main Body Type | Pivot type | Surface Finish | Barrel Grinding |
Plate Thickness t(mm) | 3 | Mounting Hole | Through Hole |
Product Code | 10746 | - | - |
[Features]
· It is made of all stainless steel and has excellent corrosion resistance
Loading...
Length L(mm) | 75 | Width W(mm) | 12 |
---|---|---|---|
Main Body Type | Pivot type | Surface Finish | Barrel Grinding |
Plate Thickness t(mm) | 3 | Mounting Hole | Through Hole |
Product Code | 10746 | - | - |
Loading...
Loading...
Loading...
Length L(mm) | 75 | Width W(mm) | 12 |
---|---|---|---|
Main Body Type | Pivot type | Surface Finish | Barrel Grinding |
Plate Thickness t(mm) | 3 | Mounting Hole | Through Hole |
Product Code | 10746 | - | - |
B-1117 external appearance
B-1117 dimensional drawing
Part Number |
---|
B-1117 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 1,170.98 | 1 Piece(s) | 5 Day(s) or more |
Part Number |
---|
Length L(mm) | 75 | Width W(mm) | 12 | Main Body Type | Pivot type |
---|---|---|---|---|---|
Surface Finish | Barrel Grinding | Plate Thickness t(mm) | 3 | Mounting Hole | Through Hole |
Product Code | 10746 |
Please check the type/dimensions/specifications of the part B-1117 in the Stainless-Steel Pivot Hinge B-1117 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy