(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tile Hinge for Stainless Steel Trucks B-1867

Tile Hinge for Stainless Steel Trucks B-1867
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,437₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
- Made of stainless steel and has excellent corrosion resistance.
・The curl part is welded.
[Applications]
・Specially equipped vehicles, flat bodies, wing vehicles.

 
Part Number
B-1867-1R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,437.24

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 100 Flat Hinge Type Single Folding Hinge with Steps Width W(mm) 125
Material Stainless Steel Plate (SUS304) Main Body Type Flat Hinges Surface Finish Mirror Surface Buff Polishing
Application For Rear Plate Thickness t(mm) 4 Shaft Diameter φD(mm) 12.8
Mounting Hole Through Hole Product Code 11422

Please check the type/dimensions/specifications of the part B-1867-1R in the Tile Hinge for Stainless Steel Trucks B-1867 series.