Stainless Steel Truck Hinge B-1589

Stainless Steel Truck Hinge B-1589

[Features]
· Stainless steel that is excellent in corrosion resistance.
· Both blade stepped mold (B-1589-A)· Single blade stepped mold (B-1589-B), flat type (B-1589-C).
· Shaft is removable and easy to install.
· Welding the curled part

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1589-A
B-1589-B
B-1589-C
Part NumberVolume DiscountDays to ShipTypes Shaft Diameter φD
(mm)
Mounting Hole Product Code
6 Day(s) or more Two Stepped Blades Type12Through Hole11424
6 Day(s) or more One Stepped Blade Type12Through Hole10847
6 Day(s) or more Flat Type12Through Hole10846

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L(mm) 107
Material Stainless Steel Plate (SUS304) Surface Finish Mirror Surface Buff Polishing Width W(mm) 140
Plate Thickness t(mm) 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)