(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Torsion Hinge B-1999

Stainless Torsion Hinge B-1999
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,791₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Built-in torsion bar reduces the cover weight.
· When opening at 90°, hold the cover with the torque of the hinge

Part Number
B-1999-3
B-1999-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Maximum Torque
(cN·m)
Product Code

₹ 28,808.04

1 Piece(s) 12 Day(s) or more 576333012764

₹ 28,790.62

1 Piece(s) 14 Day(s) or more 476225012765
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Maximum Torque
(cN·m)
Product Code

Loading...

  1. 1

Basic Information

Width W(mm) 50 Material Stainless Steel Casting (SUS304) Main Body Type Damper, Torque, Spring Hinge
Surface Finish Hair line finish Mounting Hole Through Hole
X
whatsapp-qr whatsapp-icon
Close

Comparison list