(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Hinge for Doors B-1810

Stainless Steel Hinge for Doors B-1810
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,289₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Ideal for small and medium size doors.
· Left and right combination type (pin rearrangement).
· 180° opening (B-1810-1).
· 270° opening (B-1810-2)

Part Number
B-1810-1
B-1810-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Product Code

₹ 4,289.09

1 Piece(s) 5 Day(s) or more 107212707

₹ 4,400.25

1 Piece(s) 5 Day(s) or more 108712708
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Product Code

Loading...

  1. 1

Basic Information

Length L(mm) 150 Material Stainless Steel Plate (SUS304) Main Body Type Special Type
Surface Finish Barrel Grinding Plate Thickness t(mm) 4 Shaft Diameter φD(mm) 8
Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list