(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Torsion Hinge with Damper Mechanism B-1999-D

Stainless Steel Torsion Hinge with Damper Mechanism B-1999-D
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      46,467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· Damper mechanism is incorporated with B-1999.
· Weight of the door is reduced by the spring force of the torsion arm, and the built-in damper controls the operating speed in the closing direction.
· Prevents sharp lid closure and the resulting shock.
· Ideal for casings with a structure where gas dampers can not be used

Part Number
B-1999-D-1
B-1999-D-2
B-1999-D-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Torque
(cN·m)
Product Code

₹ 46,466.60

1 Piece(s) 5 Day(s) or more 529013163

₹ 46,466.60

1 Piece(s) 5 Day(s) or more 421013164

₹ 46,466.60

1 Piece(s) 5 Day(s) or more 333013165
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Torque
(cN·m)
Product Code

Loading...

  1. 1

Basic Information

Length L(mm) 626 Width W(mm) 50 Material Stainless Steel Casting (SUS304)
Main Body Type Damper, Torque, Spring Hinge Surface Finish Hair line finish Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list