(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
B-1046 strong spring pressure type. Made from stainless steel for superior corrosion resistance.
B-1146-1 external appearance
B-1146-2 external appearance
B-1146-3 external appearance
B-1146 series dimensional drawing
Product No. | Remarks | L | W | t | P1 | P2 | P3 | P4 | øD1 | (øD2) | ød | N | Torque cN·m | Product Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90° | 180° | ||||||||||||||
B-1146-1 | With hole | 100 | 50 | 2 | 80 | 40 | 26 | 38 | 5 | 9.5 | 5.3 | 8 | 79.8 | 54.1 | 110 |
B-1146-2 | With hole | 80 | 50 | 2 | 50 | 26 | 38 | 5 | 9.5 | 5.3 | 6 | 55.1 | 32.1 | 86 | |
B-1146-3 | With hole | 60 | 40 | 1.5 | 40 | 26 | 26 | 5 | 8.5 | 4.3 | 6 | 36.7 | 21.6 | 44 |
Part Number |
---|
B-1146-1 |
B-1146-2 |
B-1146-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Plate Thickness t (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
₹ 1,336.00 | 1 Piece(s) | Same day | 10 | 100 | 50 | 2 | 11282 | ||
₹ 1,015.65 | 1 Piece(s) | Same day | 10 | 80 | 50 | 2 | 11283 | ||
₹ 561.78 | 1 Piece(s) | Same day | 10 | 60 | 40 | 1.5 | 11284 |
Part Number |
---|
Loading...
Material | Stainless Steel Plate (SUS304) | Main Body Type | Damper, Torque, Spring Hinge | Surface Finish | Barrel Grinding |
---|---|---|---|---|---|
Shaft Diameter φD(mm) | 5 | Mounting Hole | Through Hole |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy