(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Stainless Steel Slip-Joint Hinge for Corners FB-1717

Stainless Steel Slip-Joint Hinge for Corners FB-1717
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,624₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to use, solid feel general purpose type.
· Durable and tough structure.
· Operation is very smooth by inserting nylon washer.
· Left and right combination

 
Part Number
FB-1717-1
FB-1717-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness t
(mm)
Product Code

₹ 6,954.49

1 Piece(s) 5 Day(s) or more 15.561202

₹ 6,623.65

1 Piece(s) 5 Day(s) or more 10.561114

Loading...

  1. 1

Basic Information

Length L(mm) 125 Width W(mm) 25 Material Stainless Steel Casting (SUS304)
Main Body Type Special Type Surface Finish Mirror Surface Buff Polishing Shaft Diameter φD(mm) 10
Mounting Hole Through Hole