(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Corner Slip-Joint Hinge FB-1716

Stainless Steel Corner Slip-Joint Hinge FB-1716
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· General-purpose type with ease of use and sophistication.
· Durable and tough structure.
· Operation is very smooth by inserting nylon washer.
· Left and right combination

Part Number
FB-1716
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,617.49

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Length L(mm) 150 Width W(mm) 25 Material Stainless Steel Casting (SUS304)
Main Body Type Special Type Surface Finish Mirror Surface Buff Polishing Plate Thickness t(mm) 10
Shaft Diameter φD(mm) 10 Mounting Hole Through Hole Product Code 61201

Please check the type/dimensions/specifications of the part FB-1716 in the Stainless Steel Corner Slip-Joint Hinge FB-1716 series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list