(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Corner Hinge FB-1727

Stainless Steel Corner Hinge FB-1727
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,714₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Built-in bearing that rotates smoothly.
· Ideal for opening and closing heavy doors.
· Left and right combination

Part Number
FB-1727-1
FB-1727-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Plate Thickness t
(mm)
Product Code

₹ 9,934.64

1 Piece(s) 12 Day(s) or more -224961514

₹ 9,713.64

1 Piece(s) 5 Day(s) or more 101701061515
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Plate Thickness t
(mm)
Product Code

Loading...

  1. 1

Basic Information

Width W(mm) 42 Material Stainless Steel Casting (SUS304) Main Body Type Special Type
Surface Finish Mirror Surface Buff Polishing Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list