(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Stainless Steel Corner Hinge FB-1613

Stainless Steel Corner Hinge FB-1613
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,307₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Ambidextrous type. [Applications]·For kitchen equipment, medical equipment, etc.

 
Part Number
FB-1613-1
FB-1613-2
FB-1613-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness t
(mm)
Product Code

₹ 4,306.51

1 Piece(s) 5 Day(s) or more 561255

₹ 4,527.51

1 Piece(s) 5 Day(s) or more 1161256

₹ 4,637.33

1 Piece(s) 5 Day(s) or more 1761012

Loading...

  1. 1

Basic Information

Length L(mm) 127 Width W(mm) 21 Material Stainless Steel Casting (SUS304)
Main Body Type Special Type Surface Finish Mirror Surface Buff Polishing Mounting Hole Through Hole