(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cabinet Hinge (B-1057-5 / Stainless Steel)

Cabinet Hinge (B-1057-5 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· It is made of all stainless steel and has excellent corrosion resistance

Cabinet Hinge (B-1057-5 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail

Stainless-Steel Construction With Excellent Corrosion Resistance

B-1057-5 external appearance

B-1057-5 external appearance

B-1057-5 dimensional drawing

B-1057-5 dimensional drawing

Part Number
B-1057-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 525.40

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Length L(mm) 70 Width W(mm) 18 Material Stainless Steel Plate (SUS304)
Main Body Type Pivot type Surface Finish Barrel Grinding Plate Thickness t(mm) 1.5
Mounting Hole Through Hole Product Code 13067
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language