(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Stainless Steel Gate Hinge B-1800-B

Stainless Steel Gate Hinge B-1800-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,995₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Shaft and blade parts are integrated so there is no worry about missing shafts, and also the strength is improved

 
Part Number
B-1800-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,995.24

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L(mm) 92
Material Stainless Steel Casting (SUS304) Surface Finish Mirror Surface Buff Polishing Width W(mm) 132
Plate Thickness t(mm) 4 Mounting Hole Through Hole Product Code 13129

Please check the type/dimensions/specifications of the part B-1800-B in the Stainless Steel Gate Hinge B-1800-B series.