(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Detachable Hinge FB-717

Corner Detachable Hinge FB-717
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,540₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Easy to use, solid feel general purpose type.
· Durable and tough structure.
· Operation is very smooth by inserting nylon washer.
· Left and right combination

Part Number
FB-717-1
FB-717-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness t
(mm)
Product Code

₹ 2,539.84

1 Piece(s) 5 Day(s) or more 15.561017

₹ 2,539.84

1 Piece(s) 5 Day(s) or more 10.561018
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness t
(mm)
Product Code

Loading...

  1. 1

Basic Information

Length L(mm) 125 Width W(mm) 25 Material Zinc Alloy (ZDC)
Main Body Type Special Type Surface Finish Chrome Plating Mounting Hole Through Hole
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list