(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Detachable Hinge FB-715

Corner Detachable Hinge FB-715
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)200Width W(mm)30
Material[Zinc Alloy] Zinc Alloy (ZDC)Main Body TypeDetachable Hinges
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)12
Mounting HoleThrough HoleProduct Code61015

PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)200Width W(mm)30
Material[Zinc Alloy] Zinc Alloy (ZDC)Main Body TypeDetachable Hinges
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)12
Mounting HoleThrough HoleProduct Code61015

Loading...

Configured Specifications

Length L(mm)200Width W(mm)30
Material[Zinc Alloy] Zinc Alloy (ZDC)Main Body TypeDetachable Hinges
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)12
Mounting HoleThrough HoleProduct Code61015

Product Description

[Features]
· Easy to use, solid feel general purpose type.
· Durable and tough structure.
· Operation is very smooth by inserting nylon washer.
· Left and right combination

Corner Detachable Hinge FB-715
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)200Width W(mm)30
Material[Zinc Alloy] Zinc Alloy (ZDC)Main Body TypeDetachable Hinges
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)12
Mounting HoleThrough HoleProduct Code61015

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)200Width W(mm)30
Material[Zinc Alloy] Zinc Alloy (ZDC)Main Body TypeDetachable Hinges
Surface Finish[Chrome Plating] Chrome PlatingPlate Thickness t(mm)12
Mounting HoleThrough HoleProduct Code61015
Part Number
FB-715
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,975.67

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Length L(mm) 200 Width W(mm) 30 Material Zinc Alloy (ZDC)
Main Body Type Detachable Hinges Surface Finish Chrome Plating Plate Thickness t(mm) 12
Mounting Hole Through Hole Product Code 61015

Please check the type/dimensions/specifications of the part FB-715 in the Corner Detachable Hinge FB-715 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list