(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Lift Hinge FB-743

Corner Lift Hinge FB-743
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)158Material[Aluminum] Aluminum Alloy
Main Body TypeSpecial TypeSurface Finish[Coating] Baked Paint
ReversedRight TypeMounting HoleThrough Hole
Product Code61536 - -

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)158Material[Aluminum] Aluminum Alloy
Main Body TypeSpecial TypeSurface Finish[Coating] Baked Paint
ReversedRight TypeMounting HoleThrough Hole
Product Code61536 - -

Loading...

Configured Specifications

Length L(mm)158Material[Aluminum] Aluminum Alloy
Main Body TypeSpecial TypeSurface Finish[Coating] Baked Paint
ReversedRight TypeMounting HoleThrough Hole
Product Code61536 - -

Product Description

[Product Information]
· <Common items>
· Body type: Special type
· Length L (mm): 158
· Material: Aluminum alloy
· Surface finish: Baked coating

Corner Lift Hinge FB-743
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)158Material[Aluminum] Aluminum Alloy
Main Body TypeSpecial TypeSurface Finish[Coating] Baked Paint
ReversedRight TypeMounting HoleThrough Hole
Product Code61536 - -

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)158Material[Aluminum] Aluminum Alloy
Main Body TypeSpecial TypeSurface Finish[Coating] Baked Paint
ReversedRight TypeMounting HoleThrough Hole
Product Code61536 - -
Part Number
FB-743-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,878.18

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Length L(mm) 158 Material Aluminum Alloy Main Body Type Special Type
Surface Finish Baked Paint Reversed Right Type Mounting Hole Through Hole
Product Code 61536

Please check the type/dimensions/specifications of the part FB-743-R in the Corner Lift Hinge FB-743 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language