(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Lift Hinge FB-655

Corner Lift Hinge FB-655
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

[Features]
· Conventional products FB-611 with renewed design and lower cost.
· Automatically closes the door when it is opened 120° or less.
· Horizontal rotation from there on.
· When disconnecting and closing the door, the crime prevention structure means that one cannot remove the mounting screw on the door.
· Easy rearrangement of left and right with a flathead screwdriver.
· Resin cam makes it difficult for metallic powder and noise generation during operation.
· Conventional products FB-611 are compatible with installation.
· Left and right combination

Part Number
FB-655-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,409.93

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Length L(mm) 162 Width W(mm) 29 Material Zinc Alloy (ZDC)
Main Body Type Special Type Surface Finish Chrome Plating Plate Thickness t(mm) 9.5
Mounting Hole Through Hole Product Code 61512

Please check the type/dimensions/specifications of the part FB-655-1 in the Corner Lift Hinge FB-655 series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list