(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Overlap Lift Hinge FB-612

Overlap Lift Hinge FB-612
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,514₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Automatically closes the door when it is opened 120° or less.

[Features]
· Built-in cam that raises when opening the door (FB-612).
· Automatically closes the door when it is opened 120° or less.
· Horizontal rotation (FB-612).
· No rising (FB-612-NLH).
· Left and right combination

 
Part Number
FB-612
FB-612-NLH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRuffling Product Code

₹ 6,513.82

1 Piece(s) 5 Day(s) or more Presence61009

₹ 6,688.15

1 Piece(s) 5 Day(s) or more No61542

Loading...

  1. 1

Basic Information

Length L(mm) 183 Width W(mm) 67 Material Zinc Alloy (ZDC)
Main Body Type Special Type Operating Environment Standard Surface Finish Chrome Plating
Plate Thickness t(mm) 11 Mounting Hole Through Hole