(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Length L(mm) | 186 | Width W(mm) | 125 |
---|---|---|---|
Material | [Steel] Cold rolled steel plate (SPCC) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | Nickel plating | Plate Thickness t(mm) | 2 |
Mounting Hole | Through Hole | Product Code | 13117 |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Length L(mm) | 186 | Width W(mm) | 125 |
---|---|---|---|
Material | [Steel] Cold rolled steel plate (SPCC) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | Nickel plating | Plate Thickness t(mm) | 2 |
Mounting Hole | Through Hole | Product Code | 13117 |
This is standard price, please register to see the actual price
Length L(mm) | 186 | Width W(mm) | 125 |
---|---|---|---|
Material | [Steel] Cold rolled steel plate (SPCC) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | Nickel plating | Plate Thickness t(mm) | 2 |
Mounting Hole | Through Hole | Product Code | 13117 |
[Features]
·A built-in compression spring reduces the weight of the lid.
·Rotational torque can be adjusted with the adjusting screw even after installation.
[Applications]
·For various weight canopies.
This is standard price, please register to see the actual price
Length L(mm) | 186 | Width W(mm) | 125 |
---|---|---|---|
Material | [Steel] Cold rolled steel plate (SPCC) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | Nickel plating | Plate Thickness t(mm) | 2 |
Mounting Hole | Through Hole | Product Code | 13117 |
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Length L(mm) | 186 | Width W(mm) | 125 |
---|---|---|---|
Material | [Steel] Cold rolled steel plate (SPCC) | Main Body Type | Damper, Torque, Spring Hinge |
Surface Finish | Nickel plating | Plate Thickness t(mm) | 2 |
Mounting Hole | Through Hole | Product Code | 13117 |
Length L(mm) | 186 | Width W(mm) | 125 | Material | Cold rolled steel plate (SPCC) |
---|---|---|---|---|---|
Main Body Type | Damper, Torque, Spring Hinge | Surface Finish | Nickel plating | Plate Thickness t(mm) | 2 |
Mounting Hole | Through Hole | Product Code | 13117 |
Please check the type/dimensions/specifications of the part B-193 in the Auto Hinge B-193 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy