(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U Type Rear Hinge 3 Type B-562-1

U Type Rear Hinge 3 Type B-562-1
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)62Width W(mm)98
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)2
Shaft Diameter φD(mm)4Mounting HoleOne Side Through Hole
Product Code10511RoHS10

PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)62Width W(mm)98
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)2
Shaft Diameter φD(mm)4Mounting HoleOne Side Through Hole
Product Code10511RoHS10

Loading...

Configured Specifications

Length L(mm)62Width W(mm)98
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)2
Shaft Diameter φD(mm)4Mounting HoleOne Side Through Hole
Product Code10511RoHS10

Product Description

[Features]
· The U-shaped part is large, and is suitable for the outward opening door of a large housing

U Type Rear Hinge 3 Type B-562-1
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)62Width W(mm)98
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)2
Shaft Diameter φD(mm)4Mounting HoleOne Side Through Hole
Product Code10511RoHS10

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)62Width W(mm)98
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)2
Shaft Diameter φD(mm)4Mounting HoleOne Side Through Hole
Product Code10511RoHS10
Part Number
B-562-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 344.58

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Length L(mm) 62 Width W(mm) 98 Material Cold rolled steel plate (SPCC)
Main Body Type Back hinge / hidden hinge Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 4 Mounting Hole One Side Through Hole Product Code 10511

Please check the type/dimensions/specifications of the part B-562-1 in the U Type Rear Hinge 3 Type B-562-1 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list