(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

U Type Rear Hinge 1 Type B-531

U Type Rear Hinge 1 Type B-531
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)60Width W(mm)28
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)3.2
Shaft Diameter φD(mm)5Mounting HoleNo
Product Code10484RoHS10

PDF

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)60Width W(mm)28
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)3.2
Shaft Diameter φD(mm)5Mounting HoleNo
Product Code10484RoHS10

Loading...

Configured Specifications

Length L(mm)60Width W(mm)28
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)3.2
Shaft Diameter φD(mm)5Mounting HoleNo
Product Code10484RoHS10

Product Description

Same size also available in stainless steel. See B-1531

[Features]
· An insertion and removal type hinge, it is easy to mount to a frame

U Type Rear Hinge 1 Type B-531
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Length L(mm)60Width W(mm)28
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)3.2
Shaft Diameter φD(mm)5Mounting HoleNo
Product Code10484RoHS10

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Length L(mm)60Width W(mm)28
Material[Steel] Cold rolled steel plate (SPCC)Main Body TypeBack hinge / hidden hinge
Surface FinishZinc Plating Chromate TreatmentPlate Thickness t(mm)3.2
Shaft Diameter φD(mm)5Mounting HoleNo
Product Code10484RoHS10
Part Number
B-531
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 371.36

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS
  1. 1

Basic Information

Length L(mm) 60 Width W(mm) 28 Material Cold rolled steel plate (SPCC)
Main Body Type Back hinge / hidden hinge Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 3.2
Shaft Diameter φD(mm) 5 Mounting Hole No Product Code 10484

Please check the type/dimensions/specifications of the part B-531 in the U Type Rear Hinge 1 Type B-531 series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language