(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

U Type Rear Hinge B-590

U Type Rear Hinge B-590
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      416₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·U-shaped concealed hinge suitable for housings with large door lurching.

 
Part Number
B-590-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 415.56

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Back hinge / hidden hinge Length L(mm) 80 Material Cold rolled steel plate (SPCC)
Surface Finish Zinc Plating Chromate Treatment Width W(mm) 81 Plate Thickness t(mm) 3.2
Shaft Diameter φD(mm) 6 Mounting Hole No Product Code 10530

Please check the type/dimensions/specifications of the part B-590-2 in the U Type Rear Hinge B-590 series.