(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-Pipe Type Machined Hinge B-528-A

2-Pipe Type Machined Hinge B-528-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Same size also available in stainless steel. See B-1528-A

[Features]
· Can be folded and used depending on the structure and application of the board.

Part Number
B-528-A-1
B-528-A-2
B-528-A-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

₹ 279.99

1 Piece(s) 5 Day(s) or more 1060602.3512988

₹ 388.78

1 Piece(s) 5 Day(s) or more 10801003.2612989

₹ 437.00

1 Piece(s) 5 Day(s) or more 10104803.2812990
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC) Main Body Type Detachable Hinges Detachable, Flag Hinge Type Tensile Form
Surface Finish Fabric Reversed Left/Right Combination Type Mounting Hole No
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list