(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

4-Way Solenoid Valve Pilot 5 Port Valve BN-7GT43

Part Number

Configured Part Number is shown.

Part Number
BN-7GT43-M5-C-E100
BN-7GT43-M5-C-E200
BN-7GT43-M5-C-F24
Part NumberVolume DiscountDays to ShipRated Voltage Applicable Fluids
9 Day(s) or more AC100Air
6 Day(s) or more AC200Air
9 Day(s) or more DC24Air

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-Port
Mounting Orientation Direct Specifications Standard / Oil-Free Number of Solenoids Single Solenoid
Switching Type 2-position pressure Status at Power Off Self-reset(spring return) Pipe Port Type Rc(R)
Plumbing Thread Nominal M5 Plumbing Direct piping Driving Type Pilot-Operated Poppet
Seal Type Standard Pressure Rating(MPa) 0.15~0.8 Pilot Air Supply Internal
Solenoid Form Plug connector Operating Pressure(MPa) 0.15~0.8 Pipe Connection Dia. (Exhaust valve) M5
Effective Sectional Area(mm2) 3.8

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)