(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
The bellows main body has a triple structure, which makes it sturdy. The bellows has consistent expansion movement.
Part Number |
---|
CF25-W200-200 |
CF25-W200-300 |
CF25-W200-400 |
CF25-W300-400 |
CF25-W500-400 |
CF25-W800-900 |
CF35-W800-400 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal MAX Length (mm) | Length Applicable Range (mm) | Overall width W (mm) | Height H (mm) | Mounting Hole Number N |
---|---|---|---|---|---|---|---|---|---|---|
₹ 9,994.91 | 1 Piece(s) | 40 Day(s) or more | 10 | 200 | 40~200 | 200 | 25 | 2 | ||
₹ 12,421.89 | 1 Piece(s) | 40 Day(s) or more | 10 | 300 | 40~300 | 200 | 25 | 2 | ||
₹ 14,622.51 | 1 Piece(s) | 40 Day(s) or more | 10 | 400 | 50~400 | 200 | 25 | 2 | ||
₹ 19,023.76 | 1 Piece(s) | 40 Day(s) or more | 10 | 400 | 50~400 | 300 | 25 | 3 | ||
₹ 27,066.82 | 1 Piece(s) | 40 Day(s) or more | 10 | 400 | 50~400 | 500 | 25 | 3 | ||
₹ 59,375.69 | 1 Piece(s) | 40 Day(s) or more | 10 | 900 | 100~900 | 800 | 25 | 4 | ||
₹ 33,136.96 | 1 Piece(s) | 40 Day(s) or more | 10 | 400 | 40~400 | 800 | 35 | 4 |
Part Number |
---|
Loading...
Sheet Material | Nylon fabric, PET film, aluminum CSM cloth |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy