(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AF-F Series Flat Bellows

AF-F Series Flat Bellows
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,701₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·The material is an AF sheet developed dedicated for the bellows. · It uses an AF sheet with a urethane coating on the polyester fabric base fabric. · For height (H) dimensions of 35 mm and 55 mm, special dimensions and specifications are also separately available. Contact the manufacturer for more information. [Caution]Mounting end plates are not included. Depending on the application, use a copper plate, stainless steel plate, or resin plate.

Part Number
AF-F35-W200-1000
AF-F35-W400-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall width W
(mm)
Mounting Hole Pitch D

₹ 25,700.64

1 Piece(s) 35 Day(s) or more 20075

₹ 32,681.56

1 Piece(s) 35 Day(s) or more 400175

Loading...

  1. 1
 

Basic Information

Nominal MAX Length(mm) 1000 Length Applicable Range(mm) 100~1000 Number of Teeth 50
Height H(mm) 35 Mounting Hole Number N 6 Sheet Material Woven Polyester Fabric
X
whatsapp-qr whatsapp-icon