(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Nominal MAX Length(mm) | 300 | Applicable Body Outside Diameter(φ) | 60 |
---|---|---|---|
Main Body Internal Diameter(φ) | 49 | Main Body Material | Neoprene Cloth (Black) |
Clamp Mouth Diameter(φ) | 49 | Clamp Mouth Length(mm) | 20 |
Configuration | Clamp x Clamp | RoHS | 10 |
Caution
Japanese Only
Loading...
Nominal MAX Length(mm) | 300 | Applicable Body Outside Diameter(φ) | 60 |
---|---|---|---|
Main Body Internal Diameter(φ) | 49 | Main Body Material | Neoprene Cloth (Black) |
Clamp Mouth Diameter(φ) | 49 | Clamp Mouth Length(mm) | 20 |
Configuration | Clamp x Clamp | RoHS | 10 |
Loading...
Nominal MAX Length(mm) | 300 | Applicable Body Outside Diameter(φ) | 60 |
---|---|---|---|
Main Body Internal Diameter(φ) | 49 | Main Body Material | Neoprene Cloth (Black) |
Clamp Mouth Diameter(φ) | 49 | Clamp Mouth Length(mm) | 20 |
Configuration | Clamp x Clamp | RoHS | 10 |
The neoprene cross width of 0.35 mm (black) is standard. The heat resistant type has a connector width of 0.36 mm (gray).
Loading...
Nominal MAX Length(mm) | 300 | Applicable Body Outside Diameter(φ) | 60 |
---|---|---|---|
Main Body Internal Diameter(φ) | 49 | Main Body Material | Neoprene Cloth (Black) |
Clamp Mouth Diameter(φ) | 49 | Clamp Mouth Length(mm) | 20 |
Configuration | Clamp x Clamp | RoHS | 10 |
Caution
Japanese Only
Loading...
Loading...
Loading...
Nominal MAX Length(mm) | 300 | Applicable Body Outside Diameter(φ) | 60 |
---|---|---|---|
Main Body Internal Diameter(φ) | 49 | Main Body Material | Neoprene Cloth (Black) |
Clamp Mouth Diameter(φ) | 49 | Clamp Mouth Length(mm) | 20 |
Configuration | Clamp x Clamp | RoHS | 10 |
Part Number |
---|
IR-S6049-300-C-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 11,160.18 | 1 Piece(s) | 35 Day(s) or more | 10 |
Part Number |
---|
Nominal MAX Length(mm) | 300 | Applicable Body Outside Diameter(φ) | 60 | Main Body Internal Diameter(φ) | 49 |
---|---|---|---|---|---|
Main Body Material | Neoprene Cloth (Black) | Clamp Mouth Diameter(φ) | 49 | Clamp Mouth Length(mm) | 20 |
Configuration | Clamp x Clamp |
Please check the type/dimensions/specifications of the part IR-S6049-300-C-C in the Round Bellows IR Series series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy