(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
The fabric is an AF sheet that was developed specifically for bellows.
[Caution]
For custom machining (sputter resistance, chemical-resistant specifications, PVC resin support plate shapes, etc.) requests, please be sure to always contact the VONA support center (TEL: 0120-343-256).
When contacting us by FAX, please be sure to specify that this is a "Custom order xx machining request."
We ship the standard product in cases where a prior notification has not been received.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal MAX Length (mm) | Length Applicable Range (mm) | Number of Teeth | Overall width W (mm) |
---|---|---|---|---|---|---|---|---|
₹ 7,034.85 | 1 Piece(s) | 11 Day(s) or more | 100 | 12~111 | 3 | 200 | ||
₹ 42,531.47 | 1 Piece(s) | 11 Day(s) or more | 1000 | 120~1110 | 30 | 200 | ||
₹ 46,628.67 | 1 Piece(s) | 11 Day(s) or more | 1100 | 132~1221 | 33 | 200 | ||
₹ 50,725.87 | 1 Piece(s) | 11 Day(s) or more | 1200 | 144~1332 | 36 | 200 | ||
₹ 54,823.09 | 1 Piece(s) | 11 Day(s) or more | 1300 | 156~1443 | 39 | 200 | ||
₹ 58,920.29 | 1 Piece(s) | 11 Day(s) or more | 1400 | 168~1554 | 42 | 200 | ||
₹ 63,018.84 | 1 Piece(s) | 11 Day(s) or more | 1500 | 180~1665 | 45 | 200 | ||
₹ 11,132.05 | 1 Piece(s) | 11 Day(s) or more | 200 | 24~222 | 6 | 200 | ||
₹ 15,229.25 | 1 Piece(s) | 11 Day(s) or more | 300 | 36~333 | 9 | 200 | ||
₹ 19,326.47 | 1 Piece(s) | 11 Day(s) or more | 400 | 48~444 | 12 | 200 | ||
₹ 23,425.02 | 1 Piece(s) | 11 Day(s) or more | 500 | 60~555 | 15 | 200 | ||
₹ 27,522.22 | 1 Piece(s) | 11 Day(s) or more | 600 | 72~666 | 18 | 200 | ||
₹ 31,619.42 | 1 Piece(s) | 11 Day(s) or more | 700 | 84~777 | 21 | 200 | ||
₹ 35,716.64 | 1 Piece(s) | 11 Day(s) or more | 800 | 96~888 | 24 | 200 | ||
₹ 38,434.25 | 1 Piece(s) | 11 Day(s) or more | 900 | 108~999 | 27 | 200 | ||
₹ 8,096.98 | 1 Piece(s) | 11 Day(s) or more | 100 | 12~111 | 3 | 300 | ||
₹ 50,346.84 | 1 Piece(s) | 11 Day(s) or more | 1000 | 120~1110 | 30 | 300 | ||
₹ 55,203.47 | 1 Piece(s) | 11 Day(s) or more | 1100 | 132~1221 | 33 | 300 | ||
₹ 60,058.78 | 1 Piece(s) | 11 Day(s) or more | 1200 | 144~1332 | 36 | 300 | ||
₹ 64,839.07 | 1 Piece(s) | 11 Day(s) or more | 1300 | 156~1443 | 39 | 300 | ||
₹ 69,695.71 | 1 Piece(s) | 11 Day(s) or more | 1400 | 168~1554 | 42 | 300 | ||
₹ 74,551.02 | 1 Piece(s) | 11 Day(s) or more | 1500 | 180~1665 | 45 | 300 | ||
₹ 12,574.58 | 1 Piece(s) | 11 Day(s) or more | 200 | 24~222 | 6 | 300 | ||
₹ 17,733.93 | 1 Piece(s) | 11 Day(s) or more | 300 | 36~333 | 9 | 300 | ||
₹ 22,589.24 | 1 Piece(s) | 11 Day(s) or more | 400 | 48~444 | 12 | 300 | ||
₹ 27,445.87 | 1 Piece(s) | 14 Day(s) or more | 500 | 60~555 | 15 | 300 | ||
₹ 32,302.51 | 1 Piece(s) | 11 Day(s) or more | 600 | 72~666 | 18 | 300 | ||
₹ 37,157.82 | 1 Piece(s) | 11 Day(s) or more | 700 | 84~777 | 21 | 300 | ||
₹ 40,634.89 | 1 Piece(s) | 11 Day(s) or more | 800 | 96~888 | 24 | 300 | ||
₹ 45,490.18 | 1 Piece(s) | 11 Day(s) or more | 900 | 108~999 | 27 | 300 | ||
₹ 9,159.13 | 1 Piece(s) | 11 Day(s) or more | 100 | 15~135 | 3 | 400 | ||
₹ 58,996.64 | 1 Piece(s) | 11 Day(s) or more | 1000 | 150~1350 | 30 | 400 | ||
₹ 64,687.73 | 1 Piece(s) | 11 Day(s) or more | 1100 | 165~1485 | 33 | 400 | ||
₹ 70,378.80 | 1 Piece(s) | 11 Day(s) or more | 1200 | 180~1620 | 36 | 400 | ||
₹ 76,068.55 | 1 Piece(s) | 11 Day(s) or more | 1300 | 195~1755 | 39 | 400 | ||
₹ 81,759.64 | 1 Piece(s) | 11 Day(s) or more | 1400 | 210~1890 | 42 | 400 | ||
₹ 87,450.73 | 1 Piece(s) | 11 Day(s) or more | 1500 | 225~2025 | 45 | 400 | ||
₹ 14,850.22 | 1 Piece(s) | 11 Day(s) or more | 200 | 30~270 | 6 | 400 | ||
₹ 20,541.29 | 1 Piece(s) | 11 Day(s) or more | 300 | 45~405 | 9 | 400 | ||
₹ 26,232.38 | 1 Piece(s) | 11 Day(s) or more | 400 | 60~540 | 12 | 400 | ||
₹ 31,922.13 | 1 Piece(s) | 11 Day(s) or more | 500 | 75~675 | 15 | 400 | ||
₹ 37,613.22 | 1 Piece(s) | 11 Day(s) or more | 600 | 90~810 | 18 | 400 | ||
₹ 41,924.73 | 1 Piece(s) | 11 Day(s) or more | 700 | 105~945 | 21 | 400 | ||
₹ 47,615.80 | 1 Piece(s) | 11 Day(s) or more | 800 | 120~1080 | 24 | 400 | ||
₹ 53,305.55 | 1 Piece(s) | 11 Day(s) or more | 900 | 135~1215 | 27 | 400 | ||
₹ 10,297.62 | 1 Piece(s) | 11 Day(s) or more | 100 | 15~135 | 3 | 500 | ||
₹ 67,571.44 | 1 Piece(s) | 11 Day(s) or more | 1000 | 150~1350 | 30 | 500 | ||
₹ 74,095.62 | 1 Piece(s) | 11 Day(s) or more | 1100 | 165~1485 | 33 | 500 | ||
₹ 80,621.15 | 1 Piece(s) | 11 Day(s) or more | 1200 | 180~1620 | 36 | 500 | ||
₹ 87,146.67 | 1 Piece(s) | 11 Day(s) or more | 1300 | 195~1755 | 39 | 500 | ||
₹ 93,672.20 | 1 Piece(s) | 11 Day(s) or more | 1400 | 210~1890 | 42 | 500 | ||
₹ 100,197.73 | 1 Piece(s) | 11 Day(s) or more | 1500 | 225~2025 | 45 | 500 | ||
₹ 16,823.15 | 1 Piece(s) | 11 Day(s) or more | 200 | 30~270 | 6 | 500 | ||
₹ 23,348.67 | 1 Piece(s) | 11 Day(s) or more | 300 | 45~405 | 9 | 500 | ||
₹ 29,874.20 | 1 Piece(s) | 11 Day(s) or more | 400 | 60~540 | 12 | 500 | ||
₹ 36,399.73 | 1 Piece(s) | 11 Day(s) or more | 500 | 75~675 | 15 | 500 | ||
₹ 41,545.67 | 1 Piece(s) | 11 Day(s) or more | 600 | 90~810 | 18 | 500 | ||
₹ 47,994.85 | 1 Piece(s) | 11 Day(s) or more | 700 | 105~945 | 21 | 500 | ||
₹ 54,520.38 | 1 Piece(s) | 11 Day(s) or more | 800 | 120~1080 | 24 | 500 | ||
₹ 61,045.91 | 1 Piece(s) | 11 Day(s) or more | 900 | 135~1215 | 27 | 500 |
Part Number |
---|
Loading...
Sheet Material | Woven Polyester Fabric |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy