(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Regenerative Resistor

Regenerative Resistor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Acts as a generator when the motor is rotated by external force with sudden stopping and starting with vertical driving (winding down operation) and large inertia. The driver can be damaged if the regenerative power generated at the time exceeds the absorbing capacity of the driver. The regenerative resistor is connected to the driver and the regenerative electric power is released as thermal energy for this event.

 
Part Number
EPRC-400P
RGB100
RGB200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Motor Electric Power Resistance Note

₹ 5,353.09

1 Piece(s) 12 Day(s) or more BX230/BX460/BX5120/BHF Series100W400Ω-

₹ 5,398.87

1 Piece(s) 5 Day(s) or more BX6200/BX6400/AR (AC power input)/NX45/NX410/NX620/NX810/NX820100 W*150Ω*50 W for AR/NX Series.

₹ 14,387.58

1 Piece(s) 5 Day(s) or more NX640,NX975,NX1040,NX1075200W50Ω-

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon