(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
External Torque / Speed Measurement Instrument

External Torque / Speed Measurement Instrument
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,342₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Variable resistor, single-turn type for setting torque motor units and speed control motors, and a multi-turn type for fine-tuning torque and rotational speed. ·Compatible motors are BX, BLE, BLF, BLH, MSS/W, MSC-1, ES01/ES02, and BHF.

 
Part Number
PAVR-20KM
PAVR-20KZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType

₹ 4,684.49

1 Piece(s) 5 Day(s) or more Multi-turn

₹ 1,341.91

1 Piece(s) 5 Day(s) or more Single-turn

Loading...

  1. 1

Basic Information

Applicable Motor BX/BLE/BLF/BLH/MSS/W/MSC-1/ES01/ES02/BHF
X
whatsapp-qr whatsapp-icon