(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Connection Cable for AC Speed Control Motor

Connection Cable for AC Speed Control Motor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,851₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Connection cable between the speed control motor and the speed controller. Type varies depending on motor output.

Part Number
CC05SS3
CC10SS3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

₹ 6,851.35

1 Piece(s) 12 Day(s) or more 5

₹ 12,317.75

1 Piece(s) 12 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

Loading...

  1. 1

Basic Information

Electromagnetic Brake NA Attached cable NA Cable Type Connection
Cable characteristic Standard Motor output 60W,90W
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list