(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sight Glasses SF-1F Series

Sight Glasses SF-1F Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fluctuations in the flow rate can be easily checked using the flapper and indicator plate. Can be used with both vertical and horizontal pipes.

Part Number
SF-1F-15A
SF-1F-20A
SF-1F-25A
SF-1F-32A
SF-1F-40A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter Denomination B (Denomination A)

₹ 11,842.55

1 Piece(s) 9 Day(s) or more 1/2B(15A)

₹ 12,571.22

1 Piece(s) 9 Day(s) or more 3/4B(20A)

₹ 16,081.65

1 Piece(s) 9 Day(s) or more 1B(25A)

₹ 19,733.75

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)

₹ 21,435.82

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)

Loading...

  1. 1

Basic Information

Type Flap Type Applicable Fluid Water / Oil / Other Non-dangerous Fluid Connection Type Flange
Body Material Spherical Graphite Cast Iron Maximum Operating Temperature(℃) 150
X
whatsapp-qr whatsapp-icon