(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sight Glasses SB-1S Series

Sight Glasses SB-1S Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,661₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Move the ball to check the flow state. The ball rotates and contacts the glass, helping prevent water scale/stain buildup on the glass surface.

Part Number
SB-1S-15A
SB-1S-20A
SB-1S-25A
SB-1S-32A
SB-1S-40A
SB-1S-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter Denomination B (Denomination A)

₹ 6,660.56

1 Piece(s) 5 Day(s) or more 1/2B(15A)

₹ 6,707.80

1 Piece(s) 5 Day(s) or more 3/4B(20A)

₹ 8,665.38

1 Piece(s) 10 Day(s) or more 1B(25A)

₹ 14,245.11

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)

₹ 15,087.31

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)

₹ 20,732.53

1 Piece(s) 9 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Type Type of ball Applicable Fluid Water / Oil / Other Non-dangerous Fluid Connection Type Rc
Body Material Spherical Graphite Cast Iron Maximum Operating Temperature(℃) 85
X
whatsapp-qr whatsapp-icon