(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flexible Pipe Fitting, EB-12 Series

Flexible Pipe Fitting, EB-12 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      66,485₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Equipped with a control ring to reinforce against internal pressure and provide uniform expansion and contraction of the bellows. Simple structure consisting of a flange, short pipe, and bellows allows easy maintenance.

Part Number
EB-12-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 66,484.60

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Oil / Air Connecting Part Type Flange
Wetted Materials Stainless Steel (SUS316) Connecting Part Material Carbon Steel Nominal Thread Name B (Name A) 1B(25A)
Maximum Operating Pressure(MPa) 2.0 Connection flange JIS 20K RF flange

Please check the type/dimensions/specifications of the part EB-12-25A in the Flexible Pipe Fitting, EB-12 Series series.