(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flexible Joint, YBF-2E Series

Flexible Joint, YBF-2E Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,586₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Flexible joint for general piping (tolerant of misalignment etc.). Offers excellent corrosion resistance since the wetted parts are made of stainless steel.

Part Number
YBF-2E-300-32A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,586.25

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Oil / Air Connecting Part Type Flange
Wetted Materials Stainless Steel (SUS304) Connecting Part Material Stainless Steel Nominal Thread Name B (Name A) 1 1/4B(32A)
Maximum Operating Pressure(MPa) 1 Length (L)(mm) 300

Please check the type/dimensions/specifications of the part YBF-2E-300-32A in the Flexible Joint, YBF-2E Series series.