(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Reducing Valve for Water Supply, GD-55-80 Series

Pressure Reducing Valve for Water Supply, GD-55-80 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,732₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Used for supplying water to a hot-water heat exchanger while maintaining a predetermined water supply pressure. Besides the pressure reducing function, the valve includes a backflow prevention function, a negative-pressure operation function, a pressure balancing function, and a strainer.

 
Part Number
GD-55-80-20A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,732.07

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 60 Body Material Bronze
Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A)
Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 3/4B(20A) Maximum Applicable Pressure Data 0.75
Primary Pressure(MPa) 0.1~0.75

Please check the type/dimensions/specifications of the part GD-55-80-20A in the Pressure Reducing Valve for Water Supply, GD-55-80 Series series.

X
whatsapp-qr whatsapp-icon