(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Water Hammer Arrestor Water Hammer Prevention WP-1 Series

Water Hammer Arrestor Water Hammer Prevention WP-1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,824₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Gently absorbs water hammer in high-rise buildings where water pressure is high.
• Prevents water hammer when water faucet levers on toilets and wash basins are activated.
Slim and compact.
• Pipes can be freely mounted both horizontally and vertically.
• Prevents damage to the piping equipment due to water hammer.
• Once mounted, the effect is semi-permanent and maintenance-free.

Features

●It is a water hammer protector that prevents water hammer. 
●Reduce the water hammering at the time of opening and closing the water washing lever at the toilet and washbasin. 
●Piping installation direction(horizontal/vertical) is optional. 
●It is a water

Usage

●Applicable Fluid: cold/hot water/tap water.

Specification

●A(mm):28.3
●SPQ(piece):1
●Max Working Pressure: 1.0MPa 
●Max Temperature: 90°C 
●Max Current Velocity: 3 m/s 
●Connection Method: JIS R

Materials

●Main Body: Brass 
●Pipe: Copper
Part Number
WP-1-15A
WP-1-20A
WP-1-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNaming B (Naming A)

₹ 4,824.04

1 Piece(s) 15 Day(s) or more 1/2B(15A)

₹ 5,421.56

1 Piece(s) 5 Day(s) or more 3/4B(20A)

₹ 13,184.05

1 Piece(s) 5 Day(s) or more 1B(25A)

Loading...

  1. 1
 

Basic Information

Type of Valve Component Water Hammer Arrestor Applicable Fluids Tap water, Hot and Cold Water Operating Pressure(MPa) 1.0 or Less
Operating Temperature(℃) 90 Body Material Brass