(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Join Slide GX Series (Part Number)

Join Slide GX Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,910₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GXS(Hex sanding shaft) is made of S-45C. GXA/GXO (Hex hole sleeve) is made of: STKM-13. Hex shaft / Sleeve can be cut at any position.

[Features]
· The hex shaft and sleeve can be cut at any position.
· Cannot be used in sliding part while rotating.
· When using as a slide unit, the NX slide unit should also be considered.

 
Part Number
GXSO-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Body Material Hex dimension A Joints Slide Details Sleeve specifications Shaft Length L
(mm)
The length of the sleeve (E, E1)
(mm)

₹ 4,722.38

1 Piece(s) 8 Day(s) or more 101016[Steel] S-45C, STKM-139.8Unit (shaft + sleeve)Without hub123100

Loading...

  1. 1

Basic Information

Type Shaft Type Application Standard

Please check the type/dimensions/specifications of the part GXSO-10 in the Join Slide GX Series series.

Product variants

Part Number
GXA-14
GXA-16
GXA-18
GXA-20
GXSO-14
GXSO-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Body Material Hex dimension A Joints Slide Details Sleeve specifications Shaft Length L
(mm)
The length of the sleeve (E, E1)
(mm)

₹ 5,005.16

1 Piece(s) 8 Day(s) or more 101423[Steel] STKM-1313.7SleeveWith hub-128

₹ 6,117.60

1 Piece(s) 9 Day(s) or more 101628[Steel] STKM-1316.7SleeveWith hub-128

₹ 6,603.51

1 Piece(s) 8 Day(s) or more 101832[Steel] STKM-1318.7SleeveWith hub-150

₹ 7,577.64

1 Piece(s) 8 Day(s) or more 102035[Steel] STKM-1320.7SleeveWith hub-170

₹ 6,144.55

1 Piece(s) 8 Day(s) or more 101423[Steel] S-45C, STKM-1313.7Unit (shaft + sleeve)Without hub181.5120

₹ 9,815.69

1 Piece(s) 8 Day(s) or more 102035[Steel] S-45C, STKM-1320.7Unit (shaft + sleeve)Without hub190160
X
whatsapp-qr whatsapp-icon