Wet-Type Flowing Water Detectors (Alarm Valve for Residential Complexes)

Wet-Type Flowing Water Detectors (Alarm Valve for Residential Complexes)

A lightweight and compact design. The outer surface of the valve is made using corrosion resistant cationic electrodeposition paint.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-FAMBF-40A

 
Part Number
10-FAMBF-40A
Part NumberVolume DiscountDays to ShipWorking Temperature Range
(℃)
Maximum Allowable Pressure
(MPa)
Quote ~Normal Temperature~1.4

Loading...

  1. 1

Basic Information

Valve Type Alarm Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Nominal Pressure 10K Supply Side, Connection Type Pipe flange
Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 1 1/2B(40A) Control Side, Connection Type Pipe flange Control Side Nominal The Pipe Flange B name(A name) 1 1/2B(40A)

Please check the type/dimensions/specifications of the part 10-FAMBF-40A in the Wet-Type Flowing Water Detectors (Alarm Valve for Residential Complexes) series.