(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Main Body Shape | Angle | Material | [Bronze] CAC Bronze Casting |
---|---|---|---|
Applicable Fluid | Water | Nominal Pressure | 150 Type |
Supply Side, Connection Type | [Rc (R)] Rc | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 3/8B(10A) |
Control Side, Connection Type | [Rc (R)] Rc | Control Side Naminal Pipe Threads B name (A name) | 3/8B(10A) |
Handle Shape | Round-shaped handle | Glove Valve Type | Standard |
Operating Temperature Range(°C) | ~120 | L(mm) | 24 |
Show More | |||
H(mm) | 69 | D1(Ø) | 48 |
Operation Method | Manual | Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) | 1.6 |
Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) | 1.0 | - | - |
Show Less |
Caution
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Main Body Shape | Angle | Material | [Bronze] CAC Bronze Casting |
---|---|---|---|
Applicable Fluid | Water | Nominal Pressure | 150 Type |
Supply Side, Connection Type | [Rc (R)] Rc | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 3/8B(10A) |
Control Side, Connection Type | [Rc (R)] Rc | Control Side Naminal Pipe Threads B name (A name) | 3/8B(10A) |
Handle Shape | Round-shaped handle | Glove Valve Type | Standard |
Operating Temperature Range(°C) | ~120 | L(mm) | 24 |
Show More | |||
H(mm) | 69 | D1(Ø) | 48 |
Operation Method | Manual | Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) | 1.6 |
Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) | 1.0 | - | - |
Show Less |
This is standard price, please register to see the actual price
Main Body Shape | Angle | Material | [Bronze] CAC Bronze Casting |
---|---|---|---|
Applicable Fluid | Water | Nominal Pressure | 150 Type |
Supply Side, Connection Type | [Rc (R)] Rc | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 3/8B(10A) |
Control Side, Connection Type | [Rc (R)] Rc | Control Side Naminal Pipe Threads B name (A name) | 3/8B(10A) |
Handle Shape | Round-shaped handle | Glove Valve Type | Standard |
Operating Temperature Range(°C) | ~120 | L(mm) | 24 |
Show More | |||
H(mm) | 69 | D1(Ø) | 48 |
Operation Method | Manual | Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) | 1.6 |
Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) | 1.0 | - | - |
Show Less |
A valve that is safe for use in corrosive environments.
This is standard price, please register to see the actual price
Main Body Shape | Angle | Material | [Bronze] CAC Bronze Casting |
---|---|---|---|
Applicable Fluid | Water | Nominal Pressure | 150 Type |
Supply Side, Connection Type | [Rc (R)] Rc | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 3/8B(10A) |
Control Side, Connection Type | [Rc (R)] Rc | Control Side Naminal Pipe Threads B name (A name) | 3/8B(10A) |
Handle Shape | Round-shaped handle | Glove Valve Type | Standard |
Operating Temperature Range(°C) | ~120 | L(mm) | 24 |
Show More | |||
H(mm) | 69 | D1(Ø) | 48 |
Operation Method | Manual | Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) | 1.6 |
Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) | 1.0 | - | - |
Show Less |
Caution
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Main Body Shape | Angle | Material | [Bronze] CAC Bronze Casting |
---|---|---|---|
Applicable Fluid | Water | Nominal Pressure | 150 Type |
Supply Side, Connection Type | [Rc (R)] Rc | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 3/8B(10A) |
Control Side, Connection Type | [Rc (R)] Rc | Control Side Naminal Pipe Threads B name (A name) | 3/8B(10A) |
Handle Shape | Round-shaped handle | Glove Valve Type | Standard |
Operating Temperature Range(°C) | ~120 | L(mm) | 24 |
Show More | |||
H(mm) | 69 | D1(Ø) | 48 |
Operation Method | Manual | Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) | 1.6 |
Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) | 1.0 | - | - |
Show Less |
Main Body Shape | Angle | Material | CAC Bronze Casting | Applicable Fluid | Water |
---|---|---|---|---|---|
Nominal Pressure | 150 Type | Supply Side, Connection Type | Rc | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | 3/8B(10A) |
Control Side, Connection Type | Rc | Control Side Naminal Pipe Threads B name (A name) | 3/8B(10A) | Handle Shape | Round-shaped handle |
Glove Valve Type | Standard | Operating Temperature Range(°C) | ::120 | L(mm) | 24 |
H(mm) | 69 | D1(Ø) | 48 | Operation Method | Manual |
Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) | 1.6 | Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) | 1.0 |
Please check the type/dimensions/specifications of the part 150E-BL-N-10A in the 150E Type Bronze Screw-in Gate Valve series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy