10K Type Ductile Cast-Iron Flanged Gate Valve

10K Type Ductile Cast-Iron Flanged Gate Valve <Bolted Bonnet Type>

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10-DSRF-N-15A
10-DSRF-N-20A
10-DSRF-N-25A
10-DSRF-N-32A
10-DSRF-N-40A
10-DSRF-N-50A
10-DSRF-N(BB)-50A
10-DSRF-N(BB)-65A
10-DSRF-N(BB)-80A
10-DSRF-N(BB)-100A
10-DSRF-N(BB)-125A
10-DSRF-N(BB)-150A
10-DSRF-N(BB)-200A
10-DSRF-N(BB)-250A
10-DSRF-N(BB)-300A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Working Temperature Range
(℃)
L
(mm)
H
(mm)
D1
(φ)
Material of stem
7 Day(s) or more 1/2B(15A)1/2B(15A)-10~1209016470SUS420J2
7 Day(s) or more 3/4B(20A)3/4B(20A)-10~12010016570SUS420J2
7 Day(s) or more 1B(25A)1B(25A)-10~12011018880SUS420J2
7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)-10~12012021990SUS420J2
7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)-10~120130253100SUS420J2
7 Day(s) or more 2B(50A)2B(50A)-10~120140385115SUS420J2
Quote 2B(50A)2B(50A)-10~120178352200SUS403
7 Day(s) or more 2 1/2B(65A)2 1/2B(65A)-10~120190410200SUS403
7 Day(s) or more 3B(80A)3B(80A)-10~120203479250SUS403
7 Day(s) or more 4B(100A)4B(100A)-10~120229566250SUS403
Quote 5B(125A)5B(125A)-10~120254667300SUS403
Quote 6B(150A)6B(150A)-10~120267779300SUS403
Quote 8B(200A)8B(200A)-10~120292969350SUS403
Quote 10B(250A)10B(250A)-10~1203301181400SUS403
Quote 12B(300A)12B(300A)-10~1203561404450SUS403

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 10K Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Handle Shape Round-shaped handle Operation Method Manual Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 1.4
Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+220℃)(MPa) 1.2 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300℃)(MPa) 1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)