10K Type Ductile Cast Iron Flange Type PTFE Disuccinimidyl-Filled Globe Valve

10K Type  Ductile Cast Iron Flange Type PTFE Disuccinimidyl-Filled Globe Valve <Soft Sheet>

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10-DDF-N-15A
10-DDF-N-20A
10-DDF-N-25A
10-DDF-N-32A
10-DDF-N-40A
10-DDF-N-50A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Glove Valve Type Operating Temperature Range
(°C)
L
(mm)
H
(mm)
D1
(Ø)
Quote 1/2B(15A)1/2B(15A)Standard-10~2208512370
Quote 3/4B(20A)3/4B(20A)Standard-10~2209512380
Quote 1B(25A)1B(25A)Standard-10~22011014490
Quote 1 1/4B(32A)1 1/4B(32A)Standard-10~220130159100
Quote 1 1/2B(40A)1 1/2B(40A)Standard-10~220150178115
Quote 2B(50A)2B(50A)Standard-10~220180197135

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 10K Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Handle Shape Round-shaped handle Operation Method Manual Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 1.4
Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+183℃)(MPa) 1.2 Details of Maximum Allowable Pressure (Vapor and air and gas oil and pulsating flow which are 220℃ or less)(MPa) 1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)