10K / 16K Flanged, Gear Type, 16K, Flange Type Rubber Sheet

Part Number

Configured Part Number is shown.

16LDF-GU-100A

 
Part Number
16LDF-GU-100A
Part NumberVolume DiscountDays to ShipWorking Temperature Range
(℃)
L
(mm)
H
(mm)
D1
(φ)
Quote ~100128102130

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material FCD450 Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 16K Supply Side, Connection Type Wafer Type Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 4B(100A)
Control Side, Connection Type Wafer Type Control Side Nominal The Pipe Flange B name(A name) 4B(100A) Handle Shape Round-shaped handle
Operation Method Manual Zysk Material SCS13 Rubber Sheet Material NBR
Maximum Allowable Pressure(MPa) 1.6